20VC600 ELEM MINUS S/C H-product-details

20VC600 ELEM MINUS S/C H

148641HB


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE ELEMENTSingle element
Friction width6 INCH6 inch
Item typeCLUTCHClutch
Product height in29.500
Product height mm749.300
Product length in29.500
Product length mm749.300
Product width in7.380
Product width mm187.452
Size2020
Sub brandAIRFLEXAirflex