Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | 1.010 | |
| Item type | SEAL | Seal |
| Outside diameter IN | 1.540 | |
| Product height in | 1.542 | |
| Product height mm | 39.167 | |
| Product length in | 0.078 | |
| Product length mm | 1.981 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.542 | |
| Product width mm | 39.167 | |
| Sub brand | CHAR-LYNN | Char-Lynn |
| Thickness IN | 0.080 |
