SPRING-HELICAL COMP, 4.25x23.85x55.21
149012
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
149012
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 1174,150 N | |
| Material | EN 10270-2-TDSICR | |
| Material | EN 10270-2-TDSICR | EN 10270-2-T |
| Number of active Coils | 6,19 PC | |
| Remarks | HMS-130 CLASS 3.4 | HMS-130 CLAS |
| Spring, Inside Diameter | 15,3500 mm | |
| Spring, Length Test | 38,3300 mm | |
| Spring, Length unloaded | 55,2100 mm | |
| Spring, Outside Diameter | 23,8500 mm | |
| Spring, Rate | 69,550 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 4,2500 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |