SPRING-HELICAL COMP, 1.30x10.80x27.06
149037
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 11160780
149037
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 78,570 N | |
| Material | EN 10270-2-VDSICR | EN 10270-2-V |
| Number of active Coils | 6,25 PC | |
| Remarks | HMS-130 CLASS 2 | HMS-130 CLASS |
| Spring, Inside Diameter | 8,2000 mm | |
| Spring, Length Test | 12,2300 mm | |
| Spring, Length unloaded | 27,0600 mm | |
| Spring, Outside Diameter | 10,8000 mm | |
| Spring, Rate | 5,300 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,3000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |