Product specifications
Characteristic | Value | Description |
---|---|---|
Anti-cavitation Valve | 1 | Suction/Anti-cavitation Valves Present |
Check Valve for P and LS line | 1 | Check valve in P-port |
Circuit Type | LS | |
Gear Set Displacement Size | 0200 | 200cc single displacement |
LS Port Connection Size | B | LS port size: 7/16"-20 UNF |
LS Port Location | 1 | LS/EF port on side of unit with the L & R port (servo ports) |
LS Port Thread Specification | C | UNF (SAE): O-ring boss |
Painting | NN | Not Painted |
Product Family | OSPC | |
Product Label | DNFS | Standard Danfoss Label |
Pump Tank Left and Right Servo Port Connection Size | UUUU | Pump, Tank, Left & Right (PTL&R) = 3/4"-16 UNF |
Pump Tank Left and Right Servo Port Thread Specification | C | UNF (SAE): O-ring boss |
Relief Valve Pressure Setting | 170 | 170-175 BAR [2465-2610 psi] |
Shock Valve Pressure Setting | 225 | 225-245 BAR [3263-3553 psi] |
Special Features | NN | No special features (standard) |
Spool/Sleeve Set Centering Springs,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,, | N05 | 0.8-4.0 [Nm] - Hard 3 (150-4209) |
Spool/sleeve set | SSC | OSP LS - Static - Constant pressure |
Standard or 'Low-Noise' Gearset & Sealed Star | G01 | Low-Noise |
Steering Column Connection Interface Thread-type | U | 4x 3/8"-16 UNC bolt holes for column connection |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |