Product specifications
Characteristic | Value | Description |
|---|---|---|
| Anti-cavitation Valve | 1 | Suction/Anti-cavitation Valves Present |
| Check Valve for P and LS line | 1 | Check valve in P-port |
| Circuit type | LS | |
| Gear Set Displacement Size | 0100 | 100cc single displacement |
| LS Port Connection Size | A | LS port size: G1/4" |
| LS Port Location | 1 | LS/EF port on side of unit with the L & R port (servo ports) |
| LS Port Thread Specification | E | BSP (G-thread): Spot-face |
| Painting | PB | Black, Corrosion class C3. Standard covering |
| Product Label | DNFS | Standard Danfoss Label |
| Pump Tank Left and Right Servo Port Connection Size | GGGG | Pump, Tank, Left & Right (PTL&R) = G1/2" |
| Pump Tank Left and Right Servo Port Thread Specification | E | BSP (G-thread): Spot-face |
| Relief Valve Pressure Setting | 120 | 120-125 BAR [1740-1813 psi] |
| Shock Valve Pressure Setting | 200 | 200-220 BAR [2900-3190 psi] |
| Special features | NN | No special features (standard) |
| Spool/Sleeve Set | SS1 | OSP LS - dynamic - 0.6-0.9 [l/min] - Constant pressure |
| Spool/Sleeve Set Centering Springs,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,, | N05 | 0.8-4.0 [Nm] - Hard 3 (150-4209) |
| Standard or 'Low-Noise' Gearset & Sealed Star | G01 | Low-Noise |
| Steering Column Connection Interface Thread-type | M | 4x M10x1.5 bolt holes for column connection |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |