Product specifications
Characteristic | Value | Description |
---|---|---|
Anti-cavitation Valve | 1 | Suction/Anti-cavitation Valves Present |
Check Valve for P and LS line | 1 | Check valve in P-port |
Circuit Type | LS | |
Gear Set Displacement Size | 0050 | 50cc single displacement |
LS Port Connection Size | B | LS port size: 7/16"-20 UNF |
LS Port Location | 1 | LS/EF port on side of unit with the L & R port (servo ports) |
LS Port Thread Specification | C | UNF (SAE): O-ring boss |
Painting | NN | Not Painted |
Product Family | OSPC | |
Product Label | DNFS | Standard Danfoss Label |
Pump Tank Left and Right Servo Port Connection Size | UUUU | Pump, Tank, Left & Right (PTL&R) = 3/4"-16 UNF |
Pump Tank Left and Right Servo Port Thread Specification | C | UNF (SAE): O-ring boss |
Relief Valve Pressure Setting | 120 | 120-125 BAR [1740-1813 psi] |
Shock Valve Pressure Setting | NNN | No Shock Valves Present |
Special features | NN | No special features (standard) |
Spool/Sleeve Set | SS1 | OSP LS - dynamic - 0.6-0.9 [l/min] - Constant pressure |
Spool/Sleeve Set Centering Springs,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,, | N03 | 0.6-2.5 [Nm] - Medium 1 (150N4019) |
Standard or 'Low-Noise' Gearset & Sealed Star | G01 | Low-Noise |
Steering Column Connection Interface Thread-type | M | 4x M10x1.5 bolt holes for column connection |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |