SPRING
1500-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1500-20
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 71,172 N |
| Material | MUSIC WIRE |
| Number of active Coils | 3,06 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 9,1440 mm |
| Spring, Length Test | 15,2654 mm |
| Spring, Length unloaded | 18,4150 mm |
| Spring, Outside Diameter | 12,7000 mm |
| Spring, Rate | 24,868 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,7780 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |