![Danfoss CMJ Open Center Mobile Control Valves 15010196601 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318242%2FID463022680271-0101_preview.jpg&w=1920&q=75)
Danfoss
15010196601
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
15010196601
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature - max | 60 °C |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Brand | Danfoss |
| Communication input | None |
| Feature | Directional control in mobile machineryPressure rating up to 250 barFlow rating up to 80 L/min |
| Maximum Flow Rate | 60 l/min |
| Maximum Fluid Temperature | 90 °C |
| Maximum Pressure Rating | 220 bar |
| Maximum Working Port Leakage | 8 cc/min @70 bar & 37Cst |
| Minimum Ambient Temperature | -40 °C |
| Minimum Fluid Temperature | -20 °C |
| Model Code | CMJ60JB1G6000 |
| Nominal Flow Rating | 60 l/min |
| Pressure Rating | 230 bar |
| Product Height | 10.76 in |
| Product Length/Depth | 21.65 in |
| Product material | Cast Iron |
| Product Type | Open Center Mobile Control Valves |
| Product Volume | 980.736 in³ |
| Product Weight | 125 lb |
| Product Width | 4.21 in |
| Sub-brand | None |
| Trade Name | CMJ |
| Unit type | Mobile Directional Valves |