Danfoss
15010256901
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
15010256901
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Brand | Danfoss |
| Construction | Mono-block |
| Feature | Directional control in mobile machineryPressure rating up to 250 barFlow rating up to 80 L/min |
| Product Type | Open Center Mobile Control Valves |
| Sections | 0 |
| Sub-brand | None |
| Trade Name | CMJ |
| Unit type | Mobile Directional Valves |