Danfoss
15010277702
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
15010277702
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Hydraulic Pilot Operated | |
| Ambient temperature - max | 60 °C | |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine | |
| Brand | Danfoss | |
| Communication input | None | |
| Compensation | Non-Compensated | |
| Construction | Sectional | |
| Feature | Directional control in mobile machineryPressure rating up to 250 barFlow rating up to 80 L/min | |
| Maximum Flow Rate | 80 l/min | |
| Maximum Fluid Temperature | 90 °C | |
| Maximum Pressure Rating | 230 bar | |
| Minimum Ambient Temperature | -40 °C | |
| Minimum Fluid Temperature | -20 °C | |
| Nominal Flow Rating | 80 l/min | |
| Pressure Rating | 230 bar | |
| Product Height | 11.92 in | |
| Product Length/Depth | 20 in | |
| Product material | Cast Iron | |
| Product Type | Open Center Mobile Control Valves | |
| Product Volume | 984.592 in³ | |
| Product Weight | 103 lb | |
| Product Width | 4.13 in | |
| Sub-brand | None | |
| Trade Name | CMJ | |
| Unit type | Mobile Directional Valves |