Weatherhead by Danfoss
1502X4
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1502X4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Color | Quaker ferrocote | |
| Feature | Available in a variety of sizes | |
| Material | Plastic | |
| Packaged Height | .983 in | |
| Packaged Length | 2.008 in | |
| Packaged Volume | 1.94 in³ | |
| Packaged Weight | .401 lb | |
| Packaged Width | .983 in | |
| Product Type | Spare Part | |
| Product Weight | .02 lb | |
| Product Width | .625 in | |
| Sub-brand | None | |
| Trade Name | 1502x Series | |
| UPC | 757522601610 |