
Weatherhead by Danfoss
1502X6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1502X6
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Color | Quaker ferrocote |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Material | Plastic |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .8125 in |
| Product Length/Depth | .25 in |
| Product Type | Spare Part |
| Product Volume | .165 in³ |
| Product Weight | .035 lb |
| Product Width | .8125 in |
| Sub-brand | None |
| Trade Name | 1502x Series |
| UNSPSC | 40183100 |
| UPC | 757522646697 |