Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 1.8000 |
| Item type | O-Ring |
| Outside diameter IN | 2.0100 |
| Product height in | 2.005 |
| Product height mm | 50.927 |
| Product length in | 0.103 |
| Product length mm | 2.616 |
| Product material | Buna-N (nitrile) |
| Product width in | 2.005 |
| Product width mm | 50.927 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.1000 |