Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
15074
O-RING
15074
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
15074
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.125
Product height mm
53.975
Product length in
0.125
Product length mm
3.175
Product width in
2.125
Product width mm
53.975