Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 1.859 |
| Item type | O-Ring |
| Outside diameter IN | 2.1370 |
| Product height in | 2.137 |
| Product height mm | 54.280 |
| Product length in | 0.139 |
| Product length mm | 3.531 |
| Product material | Buna-N (nitrile) |
| Product width in | 2.137 |
| Product width mm | 54.280 |
| Thickness IN | 0.139 |
