Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Durometer | 70 | 70 |
| Inside diameter IN | 1.859 | |
| Outside diameter IN | 2.1370 | |
| Product height in | 2.137 | |
| Product height mm | 54.280 | |
| Product length in | 0.139 | |
| Product length mm | 3.528 | |
| Product material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Product width in | 2.137 | |
| Product width mm | 54.280 | |
| Thickness IN | 0.139 |
