Product specifications
Characteristic | Value | Description |
|---|---|---|
| Anti-cavitation Valve | N | Without Suction/Anti-cavitation Valves |
| Check Valve for P and LS line | 1 | Check valve in P-port |
| Circuit Type | CN | |
| Gear Set Displacement Size | 0100 | 100cc single displacement |
| LS Port Connection Size | N | No Load Sensing [LS] |
| LS Port Location | N | No LS or EF port |
| LS Port Thread Specification | N | No Load Sensing [LS] |
| Painting | NN | Not Painted |
| Product Label | DNFS | Standard Danfoss Label |
| Pump Tank Left and Right Servo Port Connection Size | MMMM | Pump, Tank, Left & Right (PTL&R) = M18x1.5 |
| Pump Tank Left and Right Servo Port Thread Specification | A | Metric: O-ring boss + Spot-face |
| Relief Valve Pressure Setting | NNN | No Relief Valve Present |
| Shock Valve Pressure Setting | NNN | No Shock Valves Present |
| Special features | NN | No special features (standard) |
| Spool/Sleeve Set | SX1 | OSP X CN - For EHPS |
| Spool/Sleeve Set Centering Springs,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,, | N03 | 0.6-2.5 [Nm] - Medium 1 (150N4019) |
| Standard or 'Low-Noise' Gearset & Sealed Star | G01 | Low-Noise |
| Steering Column Connection Interface Thread-type | M | 4x M10x1.5 bolt holes for column connection |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |