Product specifications
Characteristic | Value | Description |
---|---|---|
Anti-cavitation Valve | N | Without Suction/Anti-cavitation Valves |
Check Valve for P and LS line | 1 | Check valve in P-port |
Circuit type | CN | |
Gear Set Displacement Size | 0080 | 80cc single displacement |
LS Port Connection Size | N | No Load Sensing [LS] |
LS Port Location | N | No LS or EF port |
LS Port Thread Specification | N | No Load Sensing [LS] |
Painting | PB | Black, Corrosion class C3. Standard covering |
Product Label | DNFS | Standard Danfoss Label |
Pump Tank Left and Right Servo Port Connection Size | GGGG | Pump, Tank, Left & Right (PTL&R) = G1/2" |
Pump Tank Left and Right Servo Port Thread Specification | E | BSP (G-thread): Spot-face |
Relief Valve Pressure Setting | NNN | No Relief Valve Present |
Shock Valve Pressure Setting | NNN | No Shock Valves Present |
Special features | NN | No special features (standard) |
Spool/Sleeve Set Centering Springs,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,, | N03 | 0.6-2.5 [Nm] - Medium 1 (150N4019) |
Spool/sleeve set | SX1 | OSP X CN - For EHPS |
Standard or 'Low-Noise' Gearset & Sealed Star | G01 | Low-Noise |
Steering Column Connection Interface Thread-type | M | 4x M10x1.5 bolt holes for column connection |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |