Product specifications
Characteristic | Value | Description |
---|---|---|
Anti-cavitation Valve | 1 | Suction/Anti-cavitation Valves Present |
Check Valve for P and LS line | 1 | Check valve in P-port |
Circuit type | ON | |
Gear Set Displacement Size | 0160 | 160cc single displacement |
LS Port Connection Size | N | No Load Sensing [LS] |
LS Port Location | N | No LS or EF port |
LS Port Thread Specification | N | No Load Sensing [LS] |
Painting | PB | Black, Corrosion class C3. Standard covering |
Product Label | KMRS | Format_CALMAR |
Pump Tank Left and Right Servo Port Connection Size | GGGG | Pump, Tank, Left & Right (PTL&R) = G1/2" |
Pump Tank Left and Right Servo Port Thread Specification | E | BSP (G-thread): Spot-face |
Relief Valve Pressure Setting | 140 | 140-145 BAR [2030-2103 psi] |
Shock Valve Pressure Setting | 200 | 200-220 BAR [2900-3190 psi] |
Special Features | NN | No special features (standard) |
Spool/Sleeve Set Centering Springs,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,, | N02 | 0.9-4.5 [Nm] - Hard 1 (150N4035) |
Spool/sleeve set | SP3 | OSP ON3 - noise reduced - 20-50 [l/min] |
Standard or 'Low-Noise' Gearset & Sealed Star | G01 | Low-Noise |
Steering Column Connection Interface Thread-type | M | 4x M10x1.5 bolt holes for column connection |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |