Product specifications
Characteristic | Value | Description |
---|---|---|
Anti-cavitation Valve | 1 | Suction/Anti-cavitation Valves Present |
Check Valve for P and LS line | 1 | Check valve in P-port |
Circuit type | ON | |
Gear Set Displacement Size | 0100 | 100cc single displacement |
LS Port Connection Size | N | No Load Sensing [LS] |
LS Port Location | N | No LS or EF port |
LS Port Thread Specification | N | No Load Sensing [LS] |
Painting | EP | Black, Powder, RAL 9005, Corrosion class C3. Port face and column faceare free of paint. |
Product Label | DNFS | Standard Danfoss Label |
Pump Tank Left and Right Servo Port Connection Size | GGGG | Pump, Tank, Left & Right (PTL&R) = G1/2" |
Pump Tank Left and Right Servo Port Thread Specification | E | BSP (G-thread): Spot-face |
Relief Valve Pressure Setting | 170 | 170-175 BAR [2465-2610 psi] |
Shock Valve Pressure Setting | 225 | 225-245 BAR [3263-3553 psi] |
Special features | NN | No special features (standard) |
Spool/Sleeve Set Centering Springs,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,, | N02 | 0.9-4.5 [Nm] - Hard 1 (150N4035) |
Spool/sleeve set | SP2 | OSP ON3 - noise reduced - 10-30 [l/min] |
Standard or 'Low-Noise' Gearset & Sealed Star | G01 | Low-Noise |
Steering Column Connection Interface Thread-type | M | 4x M10x1.5 bolt holes for column connection |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |