RETENTOR
15147-281
Tools15147-281 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Outside diameter IN | | 1.381 |
| Product height in | | 1.381 |
| Product height mm | | 35.077 |
| Product length in | | 0.265 |
| Product length mm | | 6.731 |
| Product width in | | 1.381 |
| Product width mm | | 35.077 |
| Thickness IN | | 0.265 |