
OMT 160 HD HYDRAULIC MOTOR
151B0300
Model code: OMT-0160-A-EB-G21-AD-1D-A31-A-A-1B-0-N-NN-NNNNN-NN-NN-NN-SP-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: OMT orbital motors, Danfoss orbital motor quick selector
151B0300
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | OMT-0160-A-EB-G21-AD-1D-A31-A-A-1B-0-N-NN-NNNNN-NN-NN-NN-SP-NNN | |
| Motor Series | OMT Series | |
| Valve system | Disc valve with valve drive | |
| Orbital gearwheel set type | Geroler | |
| Motor Size | 160 | |
| Geometric displacement [cm3/r [in3/r]] | 161.1 [9.83] | |
| Motor type | Standard | |
| Motor function | Heavy-Duty version, Reinforced parts | |
| Mounting flange type | 4 Bolt - Square | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 125.0 x 11.0, 160.0, 14.0 [4.92 x 0.43, 6.30, 0.55] | |
| Shaft type | Straight | |
| Shaft dimension | Dia. 40 mm, M12 x 1.75-6H thread in shaft end | |
| Shaft Key | Rectangular key, A12 x 8 x 70 mm, DIN 6885 | |
| Main port thread type | BSP | |
| Main port style | Sideport - staggered | |
| Main port dimension | G 3/4, 4 x M10 block mounting threads | |
| Drain Port Dimension | G 1/4 | |
| Brake Release Port Dimension | n/a | |
| Painted | No | |
| Paint information | n/a | |
| Special features hardware | Standard | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - Standard | |
| Seal Kit | 151B0161 | |
| Front bearing type | Tapered roller bearing | |
| Rear bearing type | Tapered roller bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | No | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Design code | 2 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |