Product specifications
Characteristic | Value |
---|---|
Model code | OMV-0315-A-NN-G34-AE-1E-A35-A-A-1B-1-N-NN-NNNNN-NN-NN-NN-SP-NNN |
Motor Series | OMV Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 315 |
Geometric displacement [cm3/r [in3/r]] | 314.5 [19.19] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 4 Bolt - Square |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 160.0 x 11.0, 200.0, 18.0 [6.30 x 0.43, 7.87, 0.71] |
Shaft type | Straight |
Shaft dimension | Dia. 50 mm, M12 x 1.75-6H thread in shaft end |
Shaft Key | Rectangular key, A14 x 9 x 70 mm, DIN 6885 |
Main port thread type | BSP |
Main port style | Sideport - staggered |
Main port dimension | G 1, 4 x M12 block mounting threads |
Drain Port Dimension | G 1/4 |
Brake Release Port Dimension | n/a |
Painted | No |
Paint information | n/a |
Special features hardware | Standard |
Special Features Assembly | Standard |
Dust seal | Standard |
Shaft Seal | NBR - Standard |
Seal Kit | 151B0129 |
Front bearing type | Tapered roller bearing |
Rear bearing type | Tapered roller bearing |
Orbital gearwheel set | Standard |
Check valve function | Yes |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Design Code | 2 |
Delete Model Code | Yes |
Size/Dimensions | L24.2XW44.6XH22.4 CM |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |