SPRING
15299-29
Tools15299-29 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| End type | CLOSED ENDS | Closed ends |
| Free length IN | | 0.9200 |
| Material | CHROME SILICONE | Chrome silicone |
| Wire diameter IN | | 0.0985 |