Danfoss
1529PX4
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1529PX4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Available in a variety of sizes | |
| Material | Plastic | |
| Packaged Height | .983 in | |
| Packaged Length | 1 in | |
| Packaged Volume | .983 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 1 in | |
| Product Height | .625 in | |
| Product Length/Depth | .63 in | |
| Product Type | Spare Part | |
| Product Volume | .246 in³ | |
| Product Weight | .18 lb | |
| Product Width | .625 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UPC | 757522150613 |