
Danfoss
1529PX8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1529PX8
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Material | Plastic |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .94 in |
| Product Length/Depth | .88 in |
| Product Type | Spare Part |
| Product Volume | .778 in³ |
| Product Weight | .015 lb |
| Product Width | .94 in |
| Sub-brand | None |
| Trade Name | 1529Px Series |
| UNSPSC | 40183100 |
| UPC | 757522152525 |