Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 0.614 |
| Inside diameter MM | 15.596 |
| Item type | O-Ring |
| Outside diameter IN | 0.6840 |
| Outside diameter MM | 17.3736 |
| Product height in | 0.684 |
| Product height mm | 17.374 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.684 |
| Product width mm | 17.374 |
| Thickness IN | 0.0700 |
| Thickness MM | 1.7800 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |