Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 0.208 |
| Inside diameter MM | 5.283 |
| Item type | O-Ring |
| Outside diameter IN | 0.278 |
| Outside diameter MM | 7.061 |
| Product height in | 0.208 |
| Product height mm | 5.283 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product width in | 0.278 |
| Product width mm | 7.061 |
| Thickness IN | 0.070 |
| Thickness MM | 1.78 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
