Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | 0.612 | |
| Inside diameter MM | 15.545 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.7150 | |
| Outside diameter MM | 18.1610 | |
| Product height in | 0.612 | |
| Product height mm | 15.545 | |
| Product length in | 0.103 | |
| Product length mm | 2.616 | |
| Product width in | 0.715 | |
| Product width mm | 18.161 | |
| Thickness IN | 0.103 | |
| Thickness MM | 2.62 |