Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 0.734 |
| Inside diameter MM | 18.644 |
| Item type | O-Ring |
| Outside diameter IN | 0.873 |
| Outside diameter MM | 22.174 |
| Product height in | 0.734 |
| Product height mm | 18.644 |
| Product length in | 0.139 |
| Product length mm | 3.531 |
| Product width in | 0.873 |
| Product width mm | 22.174 |
| Thickness IN | 0.139 |
| Thickness MM | 3.531 |
