Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
154017
O-RING (NBR-70) ID 0.921" x C/S 0.139"
154017
Tools
Add to comparison
Add to comparison
154017
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.199
Product height mm
30.455
Product length in
0.139
Product length mm
3.531
Product width in
1.199
Product width mm
30.455