Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 3.100 |
| Inside diameter MM | 78.740 |
| Item type | O-Ring |
| Outside diameter IN | 3.310 |
| Outside diameter MM | 84.074 |
| Product height in | 3.100 |
| Product height mm | 78.740 |
| Product length in | 0.210 |
| Product length mm | 5.334 |
| Product width in | 3.310 |
| Product width mm | 84.074 |
| Thickness IN | 0.210 |
| Thickness MM | 5.334 |
