Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
154097
O RING
154097
Where to buy
Export PDF
Tools
Add to comparison
154097
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
4.248
Product height mm
107.899
Product length in
0.139
Product length mm
3.531
Product width in
4.248
Product width mm
107.899