154117
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
154117
Product specifications
Characteristic | Value |
|---|---|
| Durometer | 70 |
| Feature | Available in a variety of sizes |
| Inside diameter | 7.484 in |
| Item type | O-Rings |
| Outside diameter | 7.623 in |
| Product Height | 7.623 in |
| Product Length/Depth | .139 in |
| Product material | Buna-N |
| Product Type | Spare Part |
| Product Volume | 8.077 in³ |
| Product Width | 7.623 in |
| Sub-brand | None |
| Thickness | .139 in |
| Trade Name | None |