ORING
154125
Tools154125 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PREFORMED PACKING | Preformed packing |
| Product height in | | 0.187 |
| Product height mm | | 4.750 |
| Product length in | | 0.187 |
| Product length mm | | 4.750 |
| Product width in | | 0.005 |
| Product width mm | | 0.127 |