Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Durometer | 70 | 70 |
| Inside diameter IN | 1.176 | |
| Inside diameter MM | 29.870 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.246 | |
| Outside diameter MM | 31.648 | |
| Product height in | 1.246 | |
| Product height mm | 31.648 | |
| Product length in | 0.070 | |
| Product length mm | 1.778 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 1.246 | |
| Product width mm | 31.648 | |
| Thickness IN | 0.070 | |
| Thickness MM | 1.778 |
