
Danfoss Char-Lynn
155-0070-005
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
155-0070-005
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Available in a variety of sizes |
| Model Code | ACB39H08AD00000E |
| Product Height | 9.32 in |
| Product Length/Depth | 11.99 in |
| Product Type | VIS Geroler |
| Product Volume | 1041.48 in³ |
| Product Weight | 128.9 lb |
| Product Width | 9.32 in |
| Sub-brand | Char-Lynn |
| Trade Name | VIS 45 Series |