Danfoss Char-Lynn
155-0168-005
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
155-0168-005
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Available in a variety of sizes | |
| Model Code | ACB60H05AE000A0E | |
| Product Height | 9.32 in | |
| Product Length/Depth | 12.89 in | |
| Product Type | VIS Geroler | |
| Product Volume | 1119.656 in³ | |
| Product Weight | 135.2 lb | |
| Product Width | 9.32 in | |
| Sub-brand | Char-Lynn | |
| Trade Name | VIS 45 Series |