
CARVE OUT
155-0201-005
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
155-0201-005
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 9.320 |
| Product height mm | 236.728 |
| Product length in | 13.520 |
| Product length mm | 343.408 |
| Product width in | 9.320 |
| Product width mm | 236.728 |
| Sub brand | Char-Lynn |