
CARVE OUT
155-0219-005
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
155-0219-005
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 7.880 |
| Product height mm | 200.152 |
| Product length in | 7.900 |
| Product length mm | 200.660 |
| Product width in | 7.880 |
| Product width mm | 200.152 |
| Sub brand | Char-Lynn |