Winner by Danfoss
15611-04-06ZF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
15611-04-06ZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .375 in | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 2 | 1/4 IN | |
| End type 1 | NPT | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Zinc Plating | |
| Hex Size 1 | .66929134 in | |
| Hose cut-off factor | 1.08267717 in | |
| Hose dash size | -6 | |
| Inside diameter | .27559055 in | |
| Item type | Fitting Assembly | |
| Product Height | .669 in | |
| Product Length/Depth | 2.263 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 1.013 in³ | |
| Product Weight | .077 lb | |
| Product Width | .669 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 2 | Z1/4"X18 | |
| Trade Name | 2-Piece |