Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.240 | |
| A dimension MM | 57.000 | |
| Angle shape | STRAIGHT | Straight |
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15611-06-05Z | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.748 | |
| End connection hex size MM | 19.000 | |
| End size 1 | -6 | -6 |
| End type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.400 | |
| Hose cut off factor MM | 29.000 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.216 | |
| Inside diameter MM | 5.500 | |
| Product height in | 0.862 | |
| Product height mm | 21.900 | |
| Product length in | 2.244 | |
| Product length mm | 57.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.748 | |
| Product width mm | 19.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 3/8-18 NPTF | 3/8-18 NPTF |
