Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.440 | |
| A dimension MM | 62.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15611-08-04Z | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.098 | |
| End size 1 | -8 | -8 |
| End type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.340 | |
| Hose cut off factor MM | 34.000 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 4.000 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 2.440 | |
| Product length mm | 61.976 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1/2-14 NPTF | 1/2-14 NPTF |
