Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.598 | |
| A dimension MM | 65.989 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15611-08-08XZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.358 | |
| Hose cut off factor MM | 34.493 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.393 | |
| Inside diameter MM | 9.982 | |
| Product height in | 0.866 | |
| Product height mm | 21.996 | |
| Product length in | 2.598 | |
| Product length mm | 65.989 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | YES | Yes |
| Thread size 1 | Z 1/2-14 | Z 1/2-14 |
