Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.031 | |
| A dimension MM | 77.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.060 | |
| Backup hex size MM | 27.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15611-12-12Y1 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.060 | |
| End size 1 | -12 | -12 |
| End Type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.515 | |
| Hose cut off factor MM | 38.481 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 1.062 | |
| Product height mm | 26.975 | |
| Product length in | 3.031 | |
| Product length mm | 76.987 | |
| Product width in | 1.062 | |
| Product width mm | 26.975 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | YES | Yes |
| Thread size 1 | Z 3/4-14 | Z 3/4-14 |
