Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.400 | |
| A dimension MM | 86.500 | |
| Angle shape | STRAIGHT | Straight |
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.259 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -12 | -12 |
| End type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.259 | |
| Hex size 1 MM | 32.000 | |
| Hex size 2 IN | 0.000 | |
| Hose cut off factor IN | 1.550 | |
| Hose cut off factor MM | 39.500 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.660 | |
| Inside diameter MM | 17.000 | |
| Product height in | 1.452 | |
| Product height mm | 36.900 | |
| Product length in | 3.405 | |
| Product length mm | 86.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.259 | |
| Product width mm | 32.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 3/4-14 NPTF | 3/4-14 NPTF |
