Winner by Danfoss
15611-20-24Z
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
15611-20-24Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 1.5 in | |
| Construction style | Reusable | |
| End gender 1 | Male | |
| End Size 1 | 1 1/4 IN | |
| End type 1 | NPT | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 1.811 in | |
| Hose dash size | -24 | |
| Inside diameter | 1.26 in | |
| Item type | Nipple | |
| Outside diameter | 0 mm | |
| Product Height | 2.09 in | |
| Product Length/Depth | 4.64 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 17.562 in³ | |
| Product Weight | 1.012 lb | |
| Product Width | 1.811 in | |
| Sub-brand | None | |
| Thread sealant | Yes | |
| Thread Size 1 | Z 1 1/4-11 1/2 | |
| Trade Name | 2-Piece |