Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.140 | |
| A dimension MM | 105.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15611-24-22Z | |
| Compatible hose ID IN | 1.380 | |
| Compatible hose ID MM | 34.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.968 | |
| End connection hex size MM | 49.987 | |
| End size 1 | -24 | -24 |
| End Type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.010 | |
| Hose cut off factor MM | 51.200 | |
| Hose size | -22 | -22 |
| Inside diameter IN | 1.180 | |
| Inside diameter MM | 30.000 | |
| Product height in | 2.272 | |
| Product height mm | 57.708 | |
| Product length in | 4.141 | |
| Product length mm | 10.518 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.968 | |
| Product width mm | 49.987 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1 1/2-11 1/2 NPTF | 1 1/2-11 1/2 NPTF |
