Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.685 | |
| A dimension MM | 119.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.969 | |
| Backup hex size MM | 50.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 15611-24-24Z | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.969 | |
| End size 1 | -24 | -24 |
| End type 1 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.007 | |
| Hose cut off factor MM | 50.978 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.259 | |
| Inside diameter MM | 31.979 | |
| Product height in | 1.968 | |
| Product height mm | 49.987 | |
| Product length in | 4.685 | |
| Product length mm | 118.999 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.968 | |
| Product width mm | 49.987 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | Z 1 1/2-11.5 | Z 1 1/2-11.5 |
